??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOW A-0416-DS-C-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOW A-0416-DS-C-S75
VERF
Availability
Available
BC
Order code
BOW004C
TC
Artikelbezeichnung
BOW A-0416-DS-C-S75
PX
Product view
52165_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.00000 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = A, Dimension = 18 x 90 x 220 mm, Active window (PL x AL) = 40 × 160 mm, Interface = PNP dynamic normally open (NO) NPN dynamic normally open (NO), Principle of operation = Optical window sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = Infrared, Connection = Connector, M8x1-Male, 4-pin, Housing material = Aluminium, anodized, black, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.